2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Stainless Steel-Multiple-joint hinge GN 7237-NI-40-R-MT

Expand Table
EN
1/5
WINCO PARTNUMBER
PARTNUMBER
L1 [mm]
Position
POS
D [mm]
H1 [mm]
H2 [mm]
H3 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
L6 [mm]
L7 [mm]
L8 [mm]
L9 [mm]
M1 [mm]
M2 [mm]
R [mm]
S [mm]
X [mm]
Y [mm]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
1
2
3
GN 7237-NI-40-R-MT
40
closed
5.3
7.5
28
2.5
26
36
70.1
105.2
74.5
27.4
101.9
16.0
25
5
78.5
4
13
29.5
0.2650
8302106090
YES
GN 7237-NI-50-R-MT
50
closed
6.5
10.0
35
2.5
35
46
92.3
140.0
102.8
39.3
134.7
27.8
30
6
105.0
5
18
38.0
0.5500
8302106090
YES
GN 7237-NI-60-R-MT
60
closed
8.5
12.5
40
2.5
40
61
116.5
179.5
125.2
51.3
172.2
37.2
36
8
137.5
5
19
47.0
0.7000
8302106090
YES
Show compressed display (3 configurable products)
Order numberGN 7237-NI-40-R-MT
ShorttextStainless Steel-Multiple-joint hinges, Type R, Fixing angle piece right
Latest change15.10.2025 15:20:15
Unit

Classifications

By Functionality

BYFUNC_CONNECTING Connecting
BYFUNC_SWINGING Swinging

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-25-03-04 Hinge

ECLASS 10.1

23-25-03-04 Hinge

ECLASS 10.0.1

23-25-03-04 Hinge

ECLASS 9.1

23-25-03-04 Hinge

ECLASS 9.0

23-25-03-04 Hinge

ECLASS 8.1

23-25-03-04 Hinge

ECLASS 8.0

23-25-03-04 Hinge

ECLASS 7.1

23-25-03-04 Hinge

ECLASS 7.0

23-25-03-04 Hinge

ECLASS 6.2

23-25-03-04 Hinge

ECLASS 6.1

23-25-03-04 Hinge

ECLASS 6.0

23-25-03-04 Hinge